Timers/Output Compare/Input Capture

  • One General-Purpose 16-Bit Timer
  • Peripheral Trigger Generator (PTG):
    • Up to 15 trigger sources to other peripheral modules
    • CPU-independent state machine-based instruction sequencer
    • Two 16-bit general purpose timers
  • Four SCCP Modules, which Include Timer, Capture/Compare and PWM:
    • Two 16-bit timers or one 32-bit timer in each module
    • PWM resolution down to 2.5 ns (one output per SCCP module)
    • 16- or 32-bit capture
    • 4-deep capture buffer
  • Fully Asynchronous Operation, Available in Sleep Modes