Advanced Analog Features

  • High-Speed 12-bit ADC:
    • One shared SAR ADC core
    • Configurable resolution (up to 12-bits)
    • Up to 2 Msps conversion rate per channel at 12-bit resolution
    • Up to 20 input channels
    • Dedicated result buffer for each analog channel
    • Flexible and independent ADC trigger sources
    • Four digital comparators
    • Four oversampling filters for increased resolution
  • One Analog Comparator:
    • 30 ns analog comparator
  • One 12-bit DAC:
    • Hardware slope compensation