4 Memory Organization
Note: This data sheet summarizes the features of the dsPIC33CK256MC006 family of devices. It is not intended to be a comprehensive
reference source. To complement the information in this data sheet, refer to
“dsPIC33/PIC24 Program Memory” (www.microchip.com/DS70000613) in the
“dsPIC33/PIC24 Family Reference Manual”.
The dsPIC33CK256MC006 family architecture features separate program and data memory spaces, and buses. This architecture also allows the direct access of program memory from the Data Space (DS) during code execution.