25 Power-Saving Features
The dsPIC33CK256MC006 family devices provide the ability to manage power consumption by selectively managing clocking to the CPU and the peripherals. In general, a lower clock frequency and a reduction in the number of peripherals being clocked constitute lower consumed power.
dsPIC33CK256MC006 family devices can manage power consumption in four ways:
- Clock Frequency
- Instruction-Based Sleep and Idle modes
- Software-Controlled Doze mode
- Selective Peripheral Control in Software
Combinations of these methods can be used to selectively tailor an application’s power consumption while still maintaining critical application features, such as time-sensitive communications.