33 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
dsPIC33CK32MC002, dsPIC33CK32MC003, dsPIC33CK32MC005, dsPIC33CK64MC002, dsPIC33CK64MC003, dsPIC33CK64MC005, dsPIC33CK128MC002, dsPIC33CK128MC003, dsPIC33CK128MC005, dsPIC33CK128MC006, dsPIC33CK256MC002, dsPIC33CK256MC003, dsPIC33CK256MC005, dsPIC33CK256MC006 | |
| Architecture: | 33 | 16-Bit Digital Signal Controller |
| Flash Memory Family: | CK | Single Core |
| Product Group: | MC | Motor Control |
| Pin Count: | 02 | 28-pin |
| 03 | 36-pin | |
| 05 | 48-pin | |
| 06 | 64-pin | |
| Tape & Reel Option: | Blank | Tube or Tray |
| T | Tape & Reel | |
| Temperature Range: | I | -40°C to +85°C (Industrial) |
| E | -40°C to +125°C (Extended) | |
| Package: | SS | 28L SSOP (5.30 mm) |
| M5 | 36L UQFN (5x5 mm) | |
| PT | 48L TQFP (7x7 mm) | |
| PT | 64L TQFP (10x10 mm) | |
Examples:
- dsPIC33CK256MC006-I/PT: dsPIC33, Enhanced Performance, 256-Kbyte Program Memory, 64-Pin, Industrial Temperature, TQFP package.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.