12 High-Speed PWM

Note: This data sheet summarizes the features of the dsPIC33CK256MC006 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “HRPWM with Fine Edge Placement” (www.microchip.com/DS70005320) in the “dsPIC33/PIC24 Family Reference Manual”.

The High-Speed PWM (HSPWM) module is a Pulse-Width Modulated (PWM) module designed to support both motor control and power supply applications. This flexible module provides features to support many types of Motor Control (MC) and Power Control (PC) applications, including:

  • AC-to-DC Converters
  • DC-to-DC Converters
  • AC and DC Motors: BLDC, PMSM, ACIM, SRM, etc.
  • Inverters
  • Battery Chargers
  • Digital Lighting
  • Power Factor Correction (PFC)
Note: The Fine Edge Placement feature is not available in this family of devices.