8 I/O Ports
Note: This data sheet summarizes the
features of the dsPIC33CK256MC006 family of
devices. It is not intended to be a comprehensive reference source. To complement the
information in this data sheet, refer to “I/O Ports with Edge Detect” (www.microchip.com/DS70005322) in the “dsPIC33/PIC24 Family Reference
Manual”.
Many of the device pins are shared among the peripherals and the parallel I/O ports. All I/O input ports feature Schmitt Trigger inputs for improved noise immunity.
Some of the key features of the I/O ports are:
- Individual Output Pin Open-Drain Enable/Disable
- Individual Input Pin Weak Pull-up and Pull-Down
- Monitor Selective Inputs and Generate Interrupt when a Change in Pin State is Detected
- Operation during Sleep and Idle Modes