Pin Diagrams (Continued)

Figure . 64-Pin TQFP(1)

Legend: Shaded pins are up to 5.5 VDC tolerant.

Note:
  1. The large center pad on the bottom of the package may be left floating or connected to VSS. The four corner anchor pads are internally connected to the large bottom pad and, therefore, must be connected to the same net as the large center pad.
Table . 64-Pin TQFP Complete Pin Function Descriptions
Pin #Function(1)Pin #Function(1)
1RP46/PWM1H/RB1433AN1/CMP1D/RP34/INT0/RB2
2RP47/PWM1L/RB1534PGD2/AN8/RP35/RB3
3RP60/RC1235PGC2/AN17/RP36/RB4
4RP61/RC1336RP56/ASDA1/SCK2/RC8(2)
5RP62/RC1437RP57/ASCL1/SDI2/RC9(2)
6RP63/RC1538RP73/PCI20/RD9
7MCLR39RP72/SDO2/PCI19/RD8(2)
8RP79/PCI22/RD1540VSS
9VSS41VDD
10VDD42RP71/RD7
11RP78/PCI21/RD1443RP70/RD6
12ANN0/RP77/RD1344RP69/RD5
13AN12/RP48/RC045PGD3/RP37/RB5
14AN0/CMP1A/RA046PGC3/RP38/RB6
15AN16/RA147TDO/AN2/RP39/RB7
16AN9/RA248PGD1/AN10/RP40/SCL1/RB8
17AN3/CMP1C/RA349PGC1/AN11/RP41/SDA1/RB9
18AN4/RA450RP52/RC4
19AVDD51RP53/RC5
20AVSS52RP58/RC10
21RP76/RD1253RP59/RC11
22AN13/CMP1B/RP49/RC154RP68/RD4
23AN14/RP50/RC255RP67/RD3
24AN19/RP54/RC656VSS
25VDD57VDD
26VSS58RP66/RD2
27AN15/RP51/RC359RP65/PWM4H/RD1
28OSCI/CLKI/AN5/RP32/RB060RP64/PWL4L/RD0
29OSCO/CLKO/AN6/RP33/RB1(2,4)61TMS/RP42/PWM3H/RB10(3)
30RP75/RD1162TCK/RP43/PWM3L/RB11
31AN18/RP74/RD1063TDI/RP44/PWM2H/RB12
32AN7/RP55/RC764RP45/PWM2L/RB13
Note:
  1. RPn represents remappable peripheral functions.
  2. Pin has an increased current drive strength.
  3. A pull-up resistor is connected to this pin during programming or when JTAG is enabled in the Configuration bits; this limits the maximum voltage on this pin to 3.6V. If JTAG is disabled, the maximum voltage on this pin can reach 5.5V.
  4. This pin is toggled during programming.