Pin Diagrams (Continued)
Legend: Shaded pins are up to 5.5 VDC tolerant.
Note:
- The large center pad on the bottom of the package may be left floating or connected to VSS. The four corner anchor pads are internally connected to the large bottom pad and, therefore, must be connected to the same net as the large center pad.
| Pin # | Function(1) | Pin # | Function(1) | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | RP46/PWM1H/RB14 | 25 | AN1/CMP1D/RP34/INT0/RB2(5) | |||||||||||||||||||||
| 2 | RP47/PWM1L/RB15 | 26 | PGD2/AN8/RP35/RB3 | |||||||||||||||||||||
| 3 | RP60/RC12 | 27 | PGC2/AN17/RP36/RB4(5) | |||||||||||||||||||||
| 4 | RP61/RC13 | 28 | RP56/ASDA1/SCK2/RC8(2) | |||||||||||||||||||||
| 5 | MCLR | 29 | RP57/ASCL1/SDI2/RC9(2) | |||||||||||||||||||||
| 6 | ANN0/RP77/RD13 | 30 | RP72/SDO2/PCI19/RD8(2) | |||||||||||||||||||||
| 7 | AN12/RP48/RC0 | 31 | VSS | |||||||||||||||||||||
| 8 | AN0/CMP1A/RA0 | 32 | VDD | |||||||||||||||||||||
| 9 | AN16/RA1(5) | 33 | PGD3/RP37/RB5 | |||||||||||||||||||||
| 10 | AN9/RA2 | 34 | PGC3/RP38/RB6 | |||||||||||||||||||||
| 11 | AN3/CMP1C/RA3 | 35 | TDO/AN2/RP39/RB7 | |||||||||||||||||||||
| 12 | AN4/RA4 | 36 | PGD1/AN10/RP40/SCL1/RB8 | |||||||||||||||||||||
| 13 | AVDD | 37 | PGC1/AN11/RP41/SDA1/RB9 | |||||||||||||||||||||
| 14 | AVSS | 38 | RP52/RC4 | |||||||||||||||||||||
| 15 | AN13/CMP1B/RP49/RC1 | 39 | RP53/RC5 | |||||||||||||||||||||
| 16 | AN14/RP50/RC2 | 40 | RP58/RC10 | |||||||||||||||||||||
| 17 | AN19/RP54/RC6(5) | 41 | RP59/RC11 | |||||||||||||||||||||
| 18 | VDD | 42 | VSS | |||||||||||||||||||||
| 19 | VSS | 43 | VDD | |||||||||||||||||||||
| 20 | AN15/RP51/RC3 | 44 | RP65/PWM4H/RD1 | |||||||||||||||||||||
| 21 | OSCI/CLKI/AN5/RP32/RB0 | 45 | TMS/RP42/PWM3H/RB10(3) | |||||||||||||||||||||
| 22 | OSCO/CLKO/AN6/RP33/RB1(2,4) | 46 | TCK/RP43/PWM3L/RB11 | |||||||||||||||||||||
| 23 | AN18/RP74/RD10(5) | 47 | TDI/RP44/PWM2H/RB12 | |||||||||||||||||||||
| 24 | AN7/RP55/RC7(5) | 48 | RP45/PWM2L/RB13 | |||||||||||||||||||||
|
Note:
| ||||||||||||||||||||||||