11 Controller Area Network Flexible Data-Rate (CAN FD) Modules
Note:
- This data sheet summarizes the features of the dsPIC33CK256MC006 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “CAN Flexible Data-Rate (FD) Protocol Module” (www.microchip.com/DS70005340) in the “dsPIC33/PIC24 Family Reference Manual”.
- Not all device variants include the CAN FD peripheral. Refer to dsPIC33CK256MC006 Product Families for availability.