29.3.3.4 Timing of WDR Instruction
For either Normal or Window modes, the reception of a WDR instruction while a previous WDR instruction is being synchronized into the WDT domain is considered an error and causes the WDT to request a reset of the MCU as if a watchdog timeout had happened.