29.3.3.1 Normal Mode
A single time-out interval is configured for the WDT in the Normal mode operation. If the
WDT is not reset from the software using the WDR instruction during the
configured time-out interval, the WDT will issue a system reset.
Each time the WDT is reset by software using the WDR instruction, a new
WDT time-out interval starts.
There are 11 possible WDT time-out intervals (TOWDT), selectable from 244 μs to 250 ms by writing to the Period (PERIOD) bit field in the Control A (CTRLA) register.
The figure below shows a typical timing scheme for the WDT operating in Normal mode.
The Normal mode is enabled as long as the
Window (WINDOW) bit field in the CTRLA register is ‘0x0’.