24.3.5 SPIn Pin Position

For available pins and functionality, refer to the I/O Multiplexing and Considerations section.

Name: SPIROUTEA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
   SPI1[2:0]SPI0[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – SPI1[2:0] SPI 1 Signals

This bit field controls the pin positions for SPI 1 signals.

ValueNameDescription
MOSIMISOSCKSS
0x0DEFAULTPC0PC1PC2PC3
0x1ALT1PC4PC5PC6PC7
0x2ALT2PB4(2)Not connected(1)Not connected(1)Not connected(1)
0x3 - 0x6-Reserved
0x7NONENot connected to any pinsNot connected(1)
Note:
  1. Not connected to any pin, but the SPI logic is internally set to 1.
  2. ALT2 is not supporting proper SPI operation, but the MOSI pin can still serve, e.g., as a digital waveform output.

Bits 2:0 – SPI0[2:0] SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

ValueNameDescription
MOSIMISOSCKSS
0x0DEFAULTPA4PA5PA6PA7
0x1ALT1PE0PE1PE2PE3
0x2-Reserved
0x3ALT3PA0PA1PC0PC1
0x4ALT4PD4PD5PD6PD7
0x5ALT5PC0PC1PC2PC3
0x6ALT6PC1PC2PC3Not connected(1)
0x7NONENot connected to any pinsNot connected(1)
Note:
  1. Not connected to any pin, but the SPI logic is set to 1 internally.