24.3.10 ACn Pin Position

For available pins and functionality, refer to the I/O Multiplexing and Considerations section.

Name: ACROUTEA
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
      AC2AC1AC0 
Access R/WR/WR/W 
Reset 000 

Bit 2 – AC2 AC 2 output

This bit field controls the pin positions for AC 2 output.

ValueNameDescription
0DEFAULTPA7
1ALT1PC6

Bit 1 – AC1 AC 1 output

This bit field controls the pin positions for AC 1 output.

ValueNameDescription
0DEFAULTPA7
1ALT1PC6

Bit 0 – AC0 AC 0 output

This bit field controls the pin positions for AC 0 output.

ValueNameDescription
0DEFAULTPA7
1ALT1PC6