24.2 Register Summary

OffsetNameBit Pos.76543210
0x00EVSYSROUTEA7:0  EVOUTFEVOUTEEVOUTDEVOUTCEVOUTBEVOUTA
0x01CCLROUTEA7:0  LUT5LUT4LUT3LUT2LUT1LUT0
0x02USARTROUTEA7:0   USART1[1:0]USART0[2:0]
0x03USARTROUTEB7:0      USART2[1:0]

0x04

Reserved         
0x05SPIROUTEA7:0  SPI1[2:0]SPI0[2:0]
0x06TWIROUTEA7:0    TWI1[1:0]TWI0[1:0]
0x07TCAROUTEA7:0     TCA0[2:0]
0x08TCBROUTEA7:0    TCB3TCB2TCB1TCB0
0x09TCDROUTEA7:0     TCD0[2:0]
0x0AACROUTEA7:0     AC2AC1AC0
0x0BZCDROUTEA7:0    ZCD3  ZCD 0

0x0C

Reserved         
0x0DERRCTRLROUTEA7:0     HEART[2:0]