24.3.9 TCDn Pin Position

For available pins and functionality, refer to the I/O Multiplexing and Considerations section.

Name: TCDROUTEA
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
      TCD0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TCD0[2:0] TCD0 Signals

This bit field controls the pin positions for TCD0 signals.

ValueNameDescription
WOAWOBWOCWOD
0x0DEFAULTPA4PA5PA6PA7
0x1ALT1PB4PB5--
0x2ALT2PF0PF1PF2PF3
0x3-Reserved
0x4ALT4PA4PA5PD4PD5
Other-Reserved