24.3.11 ZCDn Pin Position

For available pins and functionality, refer to the I/O Multiplexing and Considerations section.

Name: ZCDROUTEA
Offset: 0x0B
Reset: 0x00
Property: -

Bit 76543210 
     ZCD3  ZCD 0 
Access R/WR/W 
Reset 00 

Bit 3 – ZCD3 ZCD 3 output

This bit field controls the pin positions for ZCD 3 output.

ValueNameDescription
0DEFAULTPA7
1ALT1PC7

Bit 0 – ZCD 0 ZCD 0 output

This bit field controls the pin positions for ZCD 0 output.

ValueNameDescription
0DEFAULTPA7
1ALT1PC7