24.3.12 Error Controller Route A
For available pins and functionality, refer to the I/O Multiplexing and Considerations section.
| Name: | ERRCTRLROUTEA |
| Offset: | 0x0D |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HEART[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – HEART[2:0] Error Controller Heartbeat
This bit field controls the pin positions for the Error Controller Heartbeat.
| Value | Name | Description |
|---|---|---|
0x00 | DEFAULT | PA2 |
0x01 | ALT1 | PA4 |
0x02 | ALT2 | PA6 |
0x03 | ALT3 | PA7 |
0x04 | ALT4 | PD4 |
0x05 | ALT5 | PF5 |