27.6.13 Peripheral Multiplexing m

There are up to 16 Peripheral Multiplexing registers in each group, one for every set of two consecutive I/O lines. The n denotes the number of the set of I/O lines.
Note: For the pin with the SWCLK peripheral function, the corresponding PMUX register reset value will reflect that configuration.
Name: PMUX[m]
Offset: 0x30 + m*0x01 [m=0..15]
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 PMUXO[3:0]PMUXE[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – PMUXO[3:0] Peripheral Multiplexing for Odd-Numbered Pin

These bits select the peripheral function for odd-numbered pins (2*n + 1) of a PORT group when the corresponding PINCFG[n].PMUXEN bit is ‘1’.

Not all possible values for this selection may be valid. For additional information, refer to the Pinout section.

ValueNameDescription
0x00APeripheral function A selected
0x01BPeripheral function B selected
0x02CPeripheral function C selected
0x03DPeripheral function D selected
0x04EPeripheral function E selected
0x05FPeripheral function F selected
0x06GPeripheral function G selected
0x07HPeripheral function H selected
0x08IPeripheral function I selected
0x09JPeripheral function J selected
Other—Reserved

Bits 3:0 – PMUXE[3:0] Peripheral Multiplexing for Even-Numbered Pin

These bits select the peripheral function for even-numbered pins (2*n) of a PORT group when the corresponding PINCFG[n].PMUXEN bit is ‘1’.

Not all possible values for this selection may be valid. For additional information, refer to the Pinout section.

ValueNameDescription
0x00APeripheral function A selected
0x01BPeripheral function B selected
0x02CPeripheral function C selected
0x03DPeripheral function D selected
0x04EPeripheral function E selected
0x05FPeripheral function F selected
0x06GPeripheral function G selected
0x07HPeripheral function H selected
0x08IPeripheral function I selected
0x09JPeripheral function J selected
Other—Reserved