27.6.3 Data Direction Set
| Name: | DIRSET |
| Offset: | 0x08 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DIR31SET | DIR30SET | DIR29SET | DIR28SET | DIR27SET | DIR26SET | DIR25SET | DIR24SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIR23SET | DIR22SET | DIR21SET | DIR20SET | DIR19SET | DIR18SET | DIR17SET | DIR16SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIR15SET | DIR14SET | DIR13SET | DIR12SET | DIR11SET | DIR10SET | DIR9SET | DIR8SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIR7SET | DIR6SET | DIR5SET | DIR4SET | DIR3SET | DIR2SET | DIR1SET | DIR0SET | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DIRnSET Port Data Direction n Set
Writing a ‘0’ to a bit has no effect.
Writing a ‘1’ to a bit will set the corresponding bit in the DIR register, which configures the I/O pin as an output.
| Value | Description |
|---|---|
| 0 | The I/O pin in the PORT group corresponding to this bit is configured as an input |
| 1 | The I/O pin in the PORT group corresponding to this bit is configured as an output |