27.6.1 Data Direction
This register allows the user to configure one or more I/O pins as an input or output.
This register can be manipulated without performing a Read-Modify-Write (RMW) operation by using the Data Direction Toggle (DIRTGL), Data Direction Clear (DIRCLR), and Data Direction Set (DIRSET) registers.
| Name: | DIR |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DIR31 | DIR30 | DIR29 | DIR28 | DIR27 | DIR26 | DIR25 | DIR24 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIR23 | DIR22 | DIR21 | DIR20 | DIR19 | DIR18 | DIR17 | DIR16 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIR15 | DIR14 | DIR13 | DIR12 | DIR11 | DIR10 | DIR9 | DIR8 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIR7 | DIR6 | DIR5 | DIR4 | DIR3 | DIR2 | DIR1 | DIR0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DIRn Port Data Direction n
| Value | Description |
|---|---|
| 0 | The I/O pin in the PORT group corresponding to this bit is configured as an input |
| 1 | The I/O pin in the PORT group corresponding to this bit is configured as an output |