27.6.6 Data Output Value Clear
| Name: | OUTCLR |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| OUT31CLR | OUT30CLR | OUT29CLR | OUT28CLR | OUT27CLR | OUT26CLR | OUT25CLR | OUT24CLR | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| OUT23CLR | OUT22CLR | OUT21CLR | OUT20CLR | OUT19CLR | OUT18CLR | OUT17CLR | OUT16CLR | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OUT15CLR | OUT14CLR | OUT13CLR | OUT12CLR | OUT11CLR | OUT10CLR | OUT9CLR | OUT8CLR | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUT7CLR | OUT6CLR | OUT5CLR | OUT4CLR | OUT3CLR | OUT2CLR | OUT1CLR | OUT0CLR | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – OUTnCLR PORT Data Output Value n Clear
Writing a ‘0’ to a bit has no effect.
Writing a ‘1’ to a bit will clear the corresponding bit in the OUT register.
| Value | Description |
|---|---|
| 0 | The pin in the PORT group corresponding to this bit is driven low |
| 1 | The pin in the PORT group corresponding to this bit is driven high, or the input is connected to an internal pull-up |