4.3.12.5 Barrel Shifter
The barrel shifter can perform up to a 32-bit arithmetic right shift, or up to a 32-bit left shift, in a single cycle. DSP or MCU instructions can use the barrel shifter for multibit shifts.
The shifter requires a signed binary value to determine both the magnitude (number of bits) and direction of the shift operation.
- A positive value shifts the operand right.
- A negative value shifts the operand left.
- A value of ‘0’ does not modify the operand.
The barrel shifter is 72 bits wide to accommodate the width of the accumulators. A 72-bit output result is provided for DSP shift operations, and a 32-bit result is provided for MCU shift operations.
Table 4-7 provides a summary of instructions that use the barrel shifter.
| Instruction | Description |
|---|---|
|
ASR |
Arithmetic multibit right shift of data memory location |
|
LSR |
Logical multibit right shift of data memory location |
|
SL |
Multibit shift left of data memory location |
|
SAC |
Store DSP accumulator with optional shift |
|
SFTAC |
Shift DSP accumulator |