4.3.7.1 SR: CPU STATUS Register
The dsPIC33A CPU has a 32-bit STATUS Register (SR). A detailed description of the CPU SR is shown in SR.
SR contains:
- All ALU Operation Status flags
- The CPU Interrupt Priority Level Status bits, IPL[3:0]
- The REPEAT Loop Active Status bit, RA (SR[4])
- The DSP Adder/Subtracter Status bits
The SR bits are readable/writable with the following exceptions:
- The RA bit (SR[4]) is read-only.
- The OA, OB (SR[15:14]), OAB (SR[11]), SA, SB
(SR[13:12]) and SAB (SR[10]) bits are readable and writable; however, once set, they
remain set until cleared by the user application, regardless of the results from any
subsequent DSP operations.Note: Clearing the SAB bit also clears both the SA and SB bits. Similarly, clearing the OAB bit also clears both the OA and OB bits. A description of the STATUS Register bits affected by each instruction is provided in the “dsPIC33A Programmer’s Reference Manual” (DS70005540).
- The CTX bit (SR[18:16]) is read-only; it reflects which W register context is currently in use by the CPU.
- The VF bit (SR[23]) is read-only.