15.4.11 Register Bits in Backup Domain (VDDBU)
The following configuration registers, or certain bits of these registers, are physically located in the product backup domain:
- SUPC Control Register (see register description for details)
- SUPC Supply Monitor Mode Register (all bits)
- SUPC Mode Register (see register description for details)
- SUPC Wakeup Mode Register (all bits)
- SUPC Wakeup Inputs Register (all bits)
- SUPC Status Register (all bits)
- SUPC Extended Mode Register (all bits)
- SUPC Backup Mode Register (all bits)