54.10.5 Digital to Analog Converter (DAC) Characteristics

Table 54-28. Operating Conditions (1)
SymbolParametersConditionsMin.Typ.Max.Unit
ResResolution---12bits
clkInternal DAC Clock frequency---12MHz
fs_dacSampling frequencyclk/12, CCTRL=0x0 (Low Power)--100ksps
clk/12, CCTRL=0x2 (High Power)--1Msps
VOUTminMin. Output Voltage---0.15V
VOUTmaxMax. Output Voltage-VDDANA-0.15--
VREFExternal Reference input CTRLB.REFSEL[1:0]=0x2 (VREFAB)1-VDDANA-0.15V
CTRLB.REFSEL[1:0]=0x0 (VREFAU)1-VDDANA
CVREFExternal decoupling capacitor--220-nF
CLOADOutput capacitor load---50pF
RLOADOutput resistance load-5--kΩ
tsSettling time For reaching ±1LSB of the final value.

Step size < 500 LSB - Cload = 50pF

--1µs
ts_FSSettling time 0x080 to 0xF7F For reaching ±1LSB of the final value.

Step size from 0% to 100% - Cload = 50pF

-57µs
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
Table 54-29. Differential Mode (1)
SymbolParametersConditionsMin.Typ.Max.Unit
INL

Integral Non Linearity,
Best-fit curve from 0x080 to 0xF7F

i12clk = 12 MHz, VDDANA = 3.0V, External Ref. = 2.0V, CLOAD = 50 pF-±2.4±3.4LSB
i12clk = 12 MHz, VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF-±3.2±4.2
DNL

Differential Non Linearity,
Best-fit curve from 0x080 to 0xF7F

i12clk = 12 MHz, VDDANA = 3.0V, External Ref. = 2.0V, CLOAD = 50 pF-±2.4±3.6LSB
i12clk = 12 MHz, VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF-±3.5±5.4
GerrGain ErrorExternal Reference voltage-±0.4±1.7% FSR
1.0V Internal Reference voltage-±0.8±7.0
OfferrOffset ErrorExternal Reference voltage-±13±40mV
1.0V Internal Reference voltage-±8±64
ENOBEffective Number Of BitsFs = 1 Ms/s - External Ref - CCTRL = 0x29.910.710.9Bits
SNRSignal to Noise ratio63.568.672.6dB
THDTotal Harmonic Distortion-79.1-72.5-61.0dB
Note:
  1. These values are based on characterization. These values are not covered by test limits in production.
Table 54-30. Single-Ended Mode (1)
SymbolParametersConditionsMin.Typ.Max.Unit
INL

Integral Non Linearity,
Best-fit curve from 0x080 to 0xF7F

i12clk = 12 MHz, VDDANA = 3.0V External Ref. = 2.0V, CLOAD = 50 pF-±2.7±4.0LSB
i12clk = 12 MHz VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF-±5.28.2
DNL

Differential Non Linearity,
Best-fit curve from 0x080 to 0xF7F

i12clk = 12 MHz, VDDANA = 3.0V External Ref = 2.0V, CLOAD = 50 pF-±3.5±6.1LSB
i12clk = 12 MHz VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF-±6.4±9.4
GerrGain ErrorExternal Reference voltage-±0.3±1.5% FSR
1.0V Internal Reference voltage-±0.8±6.9
OfferrOffset ErrorExternal Reference voltage-±7±21mV
1.0V Internal Reference voltage-±2±16
ENOBEffective Number of BitsFs = 1 Ms/s - External Ref - CCTRL = 0x29.110.310.7Bits
SNRSignal to Noise Ratio63.568.672.6dB
THDTotal Harmonic Distortion-79.1-72.8-61.0dB
Note:
  1. These values are based on characterization. These values are not covered by test limits in production.
Table 54-31. Power Consumption
SymbolParametersConditionsTAMin.Typ.Max.Unit
IDDANADifferential Mode, DC supply current, 2 output channels - without loadfs = 1 Msps, CCTR L= 0x2, VREF > 2.4V, VDD = 3.3VMax. 85°C

Typ. 25°C

-384540µA
fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD = 3.3V-283411
Single-Ended Mode, DC supply current, 2 output channels - without loadfs = 1 Msps, CCTRL = 0x2, VREF > 2.4V, VDD = 3.3V-306443µA
fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD = 3.3V-230332