54.10.7 Voltage References

Table 54-34. Reference Voltage Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
ADC/DAC RefADC/DAC internal reference

ADC.REFCTRL.REFSEL = INTREF
DAC.CTRLB.REFSEL = INTREF

nom. 1.0V, VDDANA=3.3V, T= 25°C0.9541.01.044V
nom. 1.1V, VDDANA=3.3V, T= 25°C1.0601.11.139
nom. 1.2V, VDDANA=3.3V, T= 25°C1.1501.21.248
nom. 1.25V, VDDANA=3.3V, T= 25°C1.2071.251.291
nom. 2.0V, VDDANA=3.3V, T= 25°C1.8932.02.102
nom. 2.2V, VDDANA=3.3V, T= 25°C2.0922.22.303
nom. 2.4V, VDDANA=3.3V, T= 25°C2.2822.42.513
nom. 2.5V, VDDANA=3.3V, T= 25°C2.3802.52.615
Ref Temperature coefficientdrift over [-40, +25]°C--0.01/+0.03-%/°C
drift over [+25, +85]°C--0.02/+0.02-
Ref Supply coefficientdrift over [1.71, 3.6]V--0.2/+0.7-%/V
AC RefAC Internal Bandgap Referencenom.1.1V, VDDANA = 3.3V, T = 25°C1.0741.11.125