70.7.1 TCPC Vendor ID Register
Name: | TCPC_VID |
Offset: | 0x00 |
Reset: | 0xBBBB |
Property: | Read-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VID[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VID[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
Bits 15:0 – VID[15:0] Vendor ID
A unique 16-bit unsigned integer assigned by the USB-IF.