70.7.13 TCPC Fault Control Register
Name: | TCPC_FCTL |
Offset: | 0x1B |
Reset: | 0x00 |
Property: | Read/Write |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FRCOFVBUS | VBUSOCPF | VBUSOVPF | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 4 – FRCOFVBUS Force Off VBUS (Source or Sink)
This enables or disables the standard input signal Force Off VBUS functionality for debug purposes.
Value | Description |
---|---|
0 | Allows standard input signal Force Off VBUS control (default). |
1 | Blocks standard input signal Force Off VBUS control. . |
Bit 2 – VBUSOCPF Internal or External OCP VBUS Over Current Protection Fault
Value | Description |
---|---|
0 | Internal and external OCP circuit enabled. |
1 | Internal and external OCP circuit disabled. |
Bit 1 – VBUSOVPF Internal or External OVP VBUS Over Voltage Protection Fault
Value | Description |
---|---|
0 | Internal and external OVP circuit enabled. |
1 | Internal and external OVP circuit disabled. |