70.7.3 TCPC Device ID Register
Name: | TCPC_DID |
Offset: | 0x04 |
Reset: | 0xDDDD |
Property: | Read-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DID[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 1 | 0 | 1 | 1 | 1 | 0 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DID[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 1 | 0 | 1 | 1 | 1 | 0 | 1 |
Bits 15:0 – DID[15:0] Device ID
A unique 16-bit unsigned integer assigned by the vendor to identify the version of the TCPC.