70.7.21 TCPC Standard Output Capabilities Register
Name: | TCPC_SOC |
Offset: | 0x29 |
Reset: | 0x00 |
Property: | Read/Write |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGAI | VBUSPM | AAAI | ACI | MXCFGCTL | CNXPR | CNROR | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – DBGAI Debug Accessory Indicator
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 5 – VBUSPM VBUS Present Monitor
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 4 – AAAI Audio Adapter Accessory Indicator
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 3 – ACI Active Cable Indicator
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 2 – MXCFGCTL MUX Configuration Control
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 1 – CNXPR Connection Present
Controlled by the TCPM.
Value | Description |
---|---|
0 | No connection. |
1 | Connection. |
Bit 0 – CNROR Connector Orientation
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |