70.7.20 TCPC Standard Input Capabilities Register
Name: | TCPC_SIC |
Offset: | 0x28 |
Reset: | 0x00 |
Property: | Read-only, Write-once |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VBUSEOVF | VBUSEOCF | FOFVBUS | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit 2 – VBUSEOVF VBUS External Over-Voltage Fault
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 1 – VBUSEOCF VBUS External Over-Current Fault
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |
Bit 0 – FOFVBUS Force Off VBUS (Source or Sink)
Value | Description |
---|---|
0 | Not present in TCPC. |
1 | Present in TCPC. |