70.7.19 TCPC Device Capabilities 2 Register
Name: | TCPC_DCP2 |
Offset: | 0x26 |
Reset: | 0x0000 |
Property: | Read-only, Write-once |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WDTMR | |||||||||
Access | |||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SKDSCDET | STPDSCHTH | VBUSVALSB[1:0] | VCPSP[2:0] | VCOFC | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 8 – WDTMR Watchdog Timer
Value | Description |
---|---|
0 | Enable Watchdog Timer not implemented. |
1 | Enable Watchdog Timer implemented. |
Bit 7 – SKDSCDET Sink Disconnect Detection
Value | Description |
---|---|
0 | VBUS_SINK_DISCONNECT_THRESHOLD not implemented (default: Use TCPC_PS.VBUS=0b to indicate a Sink disconnect). |
1 | VBUS_SINK_DISCONNECT_THRESHOLD implemented. |