70.7.11 TCPC Config Standard Output Register
Name: | TCPC_CSO |
Offset: | 0x18 |
Reset: | 0x60 |
Property: | Read/Write |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CNX | COR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – CNX Connection Present
Value | Description |
---|---|
0 | No connection (default). |
1 | Connection. |
Bit 0 – COR Connector Orientation
Value | Description |
---|---|
0 | Normal (CC1=A5, CC2=B5, TX1=A2/A3, RX1=B10/B11) default. |
1 | Flipped (CC2=A5, CC1=B5, TX1=B2/B3, RX1=A10/A11). |