70.7.8 TCPC Alert Mask Register
The following configuration values are valid for all listed bit names of this register:
0: Interrupt masked.
1: Interrupt unmasked.
Name: | TCPC_ALM |
Offset: | 0x12 |
Reset: | 0x0FFF |
Property: | Read/Write |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VDA | VBUSSNKDS | FLT | VBUSLO | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VBUSHI | PWRS | CCS | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |