70.7.4 TCPC USB Type-C Rev Register
Name: | TCPC_UTCR |
Offset: | 0x06 |
Reset: | 0xAAAA |
Property: | Read-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UTCR[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UTCR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
Bits 15:0 – UTCR[15:0] USB Type-C Revision
Revision number assigned by USB-IF.