70.7.27 TCPC USB PHY Status Register
Name: | TCPC_UPS |
Offset: | 0xA4 |
Reset: | 0x0000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CC2RDT | CC1ID | CHGDCP | DM | DP | |||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – CC2RDT Type-C CC2 Comparator or Rd Trim comparator
Comparator output for Type-C CC2 voltage detection or for Rd trimming as selected via TCPC_UPC.RDSEL.
Value | Description |
---|---|
0 | CC2 output is low. Voltage is below the selected TCUPC.TCIDCTSEL threshold for Power Source Detection at Sink and is above the selected TCPC_UPC.TCIDCTSEL threshold for Sink Detection at Power Source. |
1 | CC2 output is high. Voltage is above the selected TCUPC.TCIDCTSEL threshold for Power Source Detection at Sink and is below the selected TCPC_UPC.TCIDCTSEL threshold for Sink Detection at Power Source. |
Bit 3 – CC1ID Type-C CC1 Comparator or ID comparator
Comparator output for Type-C CC1 voltage detection.
Value | Description |
---|---|
0 | CC1 output is low. Voltage is below the selected TCPC_UPC.TCIDCTSEL threshold for Power Source Detection at Sink and is above the selected TCPC_UPC.TCIDCTSEL threshold for Sink Detection at Power Source. |
1 | CC1 output is high. Voltage is above the selected TCPC_UPC.TCIDCTSEL threshold for Power Source Detection at Sink and is below the selected TCPC_UPC.TCIDCTSEL threshold for Sink Detection at Power Source. |
Bit 2 – CHGDCP Charging Port Detection, Dedicated Charging Port Detection
Value | Description |
---|---|
0 | No charging port detected • If TCPC_UPC.BCDETSEL is set to 0, the primary detection CHG_DET output is low. • If TCPC_UPC.BCDETSEL is set to 1, the secondary detection DCP_DET output is low. |
1 | Charging port detected • If TCPC_UPC.BCDETSEL is set to 0, the primary detection CHG_DET output is high. • If TCPC_UPC.BCDETSEL is set to 1, the secondary detection DCP_DET output is high. |
Bit 1 – DM USB Differential line Minus
Value | Description |
---|---|
0 | DM is low. |
1 | DM is high. |
Bit 0 – DP USB Differential line Plus
Value | Description |
---|---|
0 | DP is low. |
1 | DP is high. |