17.5.11.10 Step 9

In the Software Register Programming Control Status register (UDDRC_SWSTAT), poll the SW_DONE_ACK bit until it changes to 1, acknowledging that programming is complete.

In case of re-initialization only:
  1. Update UDDRC_PWRCTL.SELFREF_SW to exit Self-refresh mode.
    • Wait until OPERATING MODE, in the Operating Mode Status register (UDDRC_STAT), changes to 0x1.