12.3.15 Clock Monitor Control Register

Table 12-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CMxCON
Offset: 0x3200, 0x3230, 0x3260, 0x3290

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON SIDLSLPEN     
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
   CNTDIV[1:0]FLTINJ[1:0] WIDTH 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – ON Clock Monitor Enable bit

ValueDescription
1Clock Monitor is enabled
0Clock Monitor is disabled

Bit 13 – SIDL Stop in Idle bit

ValueDescription
1Clock Monitor block will stop when IDLE mode is entered
0Clock Monitor block will continue to operate when IDLE mode is entered

Bit 12 – SLPEN Sleep Mode Enable bit

ValueDescription
1Module continues to operate in Sleep modes
0Module does not operate in Sleep modes

Bits 5:4 – CNTDIV[1:0]  Counter Divider Selection bits(1)

These selection bits allow dividing down the input clock to the counter. The function is intended to detect over-clocking in Clock Monitor mode of operation.
ValueDescription
11Reserved
10Divide-by 4
01Divide-by 2
00Divide-by 1

Bits 3:2 – FLTINJ[1:0]  Fault Injection Enable Control bits(2)

These control bits allow injecting an artificially faulty condition into the macro for the purpose of inoperation reliability self-testing.

ValueDescription
11Artificial catastrophic Fault injected into the macro by blanking the monitored clock
10High-frequency drift Fault injected into the macro by halving the reference clock
01Low-frequency drift Fault injected into the macro by halving the monitored clock
00No artificial Fault injected

Bit 0 – WIDTH  Time Window Selection Control bit(3,4)

This control bit selects whether the Time Window Generator’s clock high pulse defines the accumulation time window period.
ValueDescription
1Rising edge to next falling edge
0Rising edge to rising edge, see WINPR[31:0]