12.3.5 Clock Generator Control Register

Note:
  1. CLKGEN 1, 2 and 3 have default value of '1'
Table 12-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CLKxCON
Offset: 0x3118, 0x3120, 0x3128, 0x3130, 0x3138, 0x3140, 0x3148, 0x3150, 0x3158, 0x3160, 0x3168, 0x3170, 0x3178

Bit 3130292827262524 
 CLKRDY RIS EXTCFENEXTCFSEL[2:0] 
Access R/HS/HCR/WR/WR/WR/WR/W 
Reset 100000 
Bit 2322212019181716 
 OSWENDIVSWEN FSCMENBOSC[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000010 
Bit 15141312111098 
 ON SIDLOENOSC[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000001 
Bit 76543210 
     COSC[3:0] 
Access R/WR/WR/WR/W 
Reset 0001 

Bit 31 – CLKRDY Output Clock is Ready bit

This bit cannot be reset.
ValueDescription
1Clock output is ready
0

Clock output is not ready, maybe due to source clock not ready, source selection change is in progress, divider change is in progress, or a clock failure has been detected and the backup clock has not yet occurred

Bit 29 – RIS Run In Sleep bit

ValueDescription
1Clock Generator block will continue to operate if SLEEP mode is entered
0Clock Generator block will stop when SLEEP mode is entered

Bit 27 – EXTCFEN External Clock Fail Event Enable bit

ValueDescription
1External clock fail detection is enabled
0External clock fail detection is disabled

Bits 26:24 – EXTCFSEL[2:0]  External Clock Fail Event Select bits(1)

ValueDescription
[0] External clock fail detection module #1
[1] External clock fail detection module #2
[2]External clock fail detection module #3
[3]External clock fail detection module #4
[4]External clock fail detection module #5
[5]External clock fail detection module #6
[6]External clock fail detection module #7
[7]External clock fail detection module #8

Bit 23 – OSWEN Oscillator Switch Enable bit

ValueDescription
1Request oscillator switch to selection specified by NOSC[3:0] bits
0Oscillator switch is complete

Bit 22 – DIVSWEN Clock RODIV/ROTRIM Switch Enable bit

ValueDescription
1Clock Divider Switching currently in progress
0Clock Divider Switch has completed

Bit 20 – FSCMEN Fail-Safe Clock Monitor Enable bit

ValueDescription
1Fail-Safe Clock Monitor is enabled
0FSCM is disabled

Bits 19:16 – BOSC[3:0] Backup Reference Clock Select bits

Bit 15 – ON  Enable Clock Generator bit(1)

ValueDescription
1Clock Generator is enabled
0Clock Generator is disabled

Bit 13 – SIDL Stop in Idle bit

ValueDescription
1Clock Generator block will stop when IDLE mode is entered
0Clock Generator block will continue to operate when IDLE mode is entered

Bit 12 – OE Output Enable bit

ValueDescription
1Clock output is enabled to be output on a device pin
0Clock output on a pin is disabled

Bits 11:8 – NOSC[3:0] New Reference Clock Select bits

Bits 3:0 – COSC[3:0] Current Reference Clock Selection bits