12.3.13 Reset Control Register

Table 12-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RCON
Offset: 0x3198

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   VREG3RVREG2RVREG1R    
Access R/C/HSR/C/HSR/C/HS 
Reset 000 
Bit 15141312111098 
       CM  
Access R/C/HS 
Reset 0 
Bit 76543210 
 EXTRSWR WDTOSLEEPIDLEBORPOR 
Access R/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HSR/C/HS 
Reset 0000011 

Bit 21 – VREG3R Voltage Domain 3 Regulation Loss Flag bit

ValueDescription
1Voltage Domain 3 lost voltage regulation
0Voltage Regulation in Domain 3 has not been lost

Bit 20 – VREG2R Voltage Domain 2 Regulation Loss Flag bit

ValueDescription
1Voltage Domain 2 lost voltage regulation
0Voltage Regulation in Domain 2 has not been lost

Bit 19 – VREG1R Voltage Domain 1 Regulation Loss Flag bit

ValueDescription
1Voltage Domain 1 lost voltage regulation
0Voltage Regulation in Domain 1 has not been lost

Bit 9 – CM Configuration Mismatch Flag bit

ValueDescription
1A Configuration Mismatch Reset has occurred
0A Configuration Mismatch Reset has not occurred

Bit 7 – EXTR  External Reset (MCLR) Pin bit

ValueDescription
1

A Master Clear (pin) Reset has occurred

0

A Master Clear (pin) Reset has not occurred

Bit 6 – SWR  Software RESET (Instruction) Flag bit

ValueDescription
1

A RESET instruction has been executed

0

A RESET instruction has not been executed

Bit 4 – WDTO Watchdog Timer Time-out Flag bit

ValueDescription
1Device Reset has occurred due to WDT time-out
0WDT time-out has not occurred

Bit 3 – SLEEP Wake-up from Sleep Flag bit

ValueDescription
1Device has been in Sleep mode
0Device has not been in Sleep mode

Bit 2 – IDLE Wake-up from Idle Flag bit

ValueDescription
1Device has been in Idle mode
0Device has not been in Idle mode

Bit 1 – BOR Brown-out Reset Flag bit

ValueDescription
1A Brown-out Reset has occurred
0A Brown-out Reset has not occurred; set by hardware at detection of a BOR event

Bit 0 – POR Power-on Reset Flag bit

ValueDescription
1A Power-on Reset has occurred
0A Power-on Reset has not occurred; set by hardware at detection of a POR event