12.3.18 Clock Monitor Input Selection Register

Table 12-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CMxSEL
Offset: 0x320C, 0x323C, 0x326C, 0x329C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNTSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 WINSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 15:8 – CNTSEL[7:0] Counter clock source

Selects the monitored clock source. See Table 12-5.

Bits 7:0 – WINSEL[7:0] Window clock source

Selects reference clock source. See Table 12-5.