12.3.4 Source Clock Selection Fail Status Register

Table 12-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: SCSFAIL
Offset: 0x3108

Bit 3130292827262524 
       PLLSCS2PLLSCS1 
Access HS/R/WHS/R/W 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    CLKSCS13CLKSCS12CLKSCS11CLKSCS10CLKSCS9 
Access HS/R/WHS/R/WHS/R/WHS/R/WHS/R/W 
Reset 00000 
Bit 76543210 
 CLKSCS8CLKSCS7CLKSCS6CLKSCS5 CLKSCS3CLKSCS2CLKSCS1 
Access HS/R/WHS/R/WHS/R/WHS/R/WHS/R/WHS/R/WHS/R/W 
Reset 0000000 

Bit 25 – PLLSCS2 PLL #2 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it cannot correct
0Circuit is correctly selecting the chosen source reference clock

Bit 24 – PLLSCS1 PLL #1 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it cannot correct
0Circuit is correctly selecting the chosen source reference clock

Bit 12 – CLKSCS13 Clock Generator #13 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 11 – CLKSCS12 Clock Generator #12 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 10 – CLKSCS11 Clock Generator #11 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 9 – CLKSCS10 Clock Generator #10 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 8 – CLKSCS9 Clock Generator #9 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 7 – CLKSCS8 Clock Generator #8 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 6 – CLKSCS7 Clock Generator #7 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 5 – CLKSCS6 Clock Generator #6 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 4 – CLKSCS5 Clock Generator #5 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 2 – CLKSCS3 Clock Generator #3 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 1 – CLKSCS2 Clock Generator #2 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock

Bit 0 – CLKSCS1 Clock Generator #1 SCS (Source Clock Selection) Circuitry Fail Status bit

ValueDescription
1Source clock selection circuitry detected a failure that it can not correct
0Circuit is correctly selecting the chosen source reference clock