12.3.16 Clock Monitor Control Register
Note:
- Do not change the value while in operation.
- CMxHWT/CMxLWT and CMxHFT/CMxLFT must all be cleared before the Fault can be injected.
- When set high, the function is intended for the pulse width measurement feature where the monitored clock (as opposed to the reference clock) is expected to clock the time window generator responsible for defining the measurement time period. Conversely, the reference clock is used to clock the counter at a higher rate of switching frequency.
- When set high, the content of WINPR[31:0] prescaler is ignored while both the time window generator and the counter are reset.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | CMxSTAT |
| Offset: | 0x3204, 0x3234, 0x3264, 0x3294 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HWT | LWT | HFT | LFT | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRIG | SATD | BUFV | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 11 – HWT High Warning Threshold Status bit
| Value | Description |
|---|---|
| 1 | High threshold warning |
| 0 | No warning |
Bit 10 – LWT Low Warning Threshold Status bit
| Value | Description |
|---|---|
| 1 | Low threshold warning |
| 0 | No warning |
Bit 9 – HFT High Failing Threshold Status bit
| Value | Description |
|---|---|
| 1 | High threshold failing |
| 0 | No failure |
Bit 8 – LFT Low Failing Threshold Status bit
| Value | Description |
|---|---|
| 1 | Low threshold failing |
| 0 | No failure |
Bit 2 – TRIG Time Window Generator Trigger Status bit
| Value | Description |
|---|---|
| 1 | The accumulation time window has (re)started/stopped |
| 0 | The accumulation time window has not started |
Bit 1 – SATD Counter Saturated Status bit
| Value | Description |
|---|---|
| 1 | The counter has saturated at SAT[31:0] |
| 0 | The counter has not saturated |
Bit 0 – BUFV Buffer Valid Status bit
This status bit indicates successful count capturing into the Data Buffer register. Reset to 1’b0, this bit is set high by hardware when the current count value of the counter is captured into BUF[31:0] at the end of each accumulation time window. As a result, the Count Ready Interrupt (upbs_event[4]) is invoked.
| Value | Description |
|---|---|
| 1 | Accumulated count has been captured into BUF[31:0] and is ready for software use |
| 0 | Accumulated count has not been captured into BUF[31:0] yet, or has been obsoleted by catastrophic failure of the monitored clock for more than one accumulation window |