12.3.8 Clock Generator Divider Register

Note: The FRC/BFRC variants of the CLKGEN2/3/4 do not implement the clock divider; the divider ratio for the FRC CLKFEN is fixed at 1x. The associated FRACDIV macro has an active register that contains the current value of INTDIV[14:0] and FRACDIV[8:0]. The CLKxDIV contents are transferred into the FRACDIV macro active registers after the associated DIVSWEN bit is set. The DIVSWEN bit is cleared when the transfer is completed.
Table 12-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CLK3DIV
Offset: 0x312C

Bit 3130292827262524 
 Reserved[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 Reserved[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 Reserved[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 Reserved[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – Reserved[31:0]