12.3.22 Clock Monitor Low Threshold Failing Register

Table 12-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CMxLFAIL
Offset: 0x321C, 0x324C, 0x327C, 0x32AC

Bit 3130292827262524 
 LFAIL[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 LFAIL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 LFAIL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 LFAIL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – LFAIL[31:0] Clock Monitor Low Threshold Failing bits

The Clock Monitor Low Threshold Failing register contains the lower failing threshold limit against which the captured count is compared (see LFT). Failure is signaled when CMxBUF[31:0] < CMxLFAIL, so this register defines the slowest monitored frequency, fastest scaled reference frequency or shortest reference pulse width that can be measured before triggering a failure. Setting CMxLFAIL = 0x00000000 will have the effect of disabling this threshold.
ValueDescription
1
0