19.4.1.8.5 SPI Client Mode and Frame Host Mode
This Framed SPI mode is enabled by setting the MSTEN bit (SPIxCON1[5]) to
‘0’, the FRMEN bit (SPIxCON1[23]) to ‘1’ and the
FRMSYNC bit (SPIxCON1[22]) to ‘0’. The input SPI clock will be
continuous in Client mode. The SSx pin will be an output when
bit, FRMSYNC, is low. Therefore, when SPIxBUF is written, the module will drive the
SSx pin active-high or active-low, depending on the FRMPOL
bit (SPIxCON1[21]), on the next transmit edge of the SPI clock. The
SSx pin will be driven high for one SPI clock cycle. Data
transmission will start on the next SPI clock transmit edge. A connection diagram
indicating signal directions for this operating mode is shown in Figure 19-16.
- In Framed SPI modes, the SSx pin is used to transmit/receive the Frame Synchronization pulse.
- Framed SPI modes require the use of all four pins (i.e., using the SSx pin is not optional).