19.4.1.8.4 SPI Host Mode and Frame Client Mode
This Framed SPI mode is enabled by setting the MSTEN bit (SPIxCON1[5]), the FRMEN bit
(SPIxCON1[23]) and the FRMSYNC bit (SPIxCON1[22]) to ‘1’. The SSx pin
is an input and it is sampled on the sample edge of the SPI clock. When it is sampled
active-high or active-low, depending on the FRMPOL bit (SPIxCON1[21]), data will be
transmitted on the subsequent transmit edge of the SPI clock, as shown in Figure 19-14.
The SPIx Interrupt Flag, SPIxIF, is set when the transmission is complete. The user must
make sure that the correct data is loaded into SPIxBUF for transmission before the
signal is received at the SSx pin. A connection diagram
indicating signal directions for this operating mode is shown in Figure 19-15.
0, MODE16 =
1, SPIFE = 0, FRMPOL = 1)- In Framed SPI modes, the SSx pin is used to transmit/receive the Frame Synchronization pulse.
- Framed SPI modes require the use of all four pins (i.e., using the SSx pin is not optional).