19.4.1.8.6 SPI Client Mode and Frame Client Mode
This Framed SPI mode is enabled by setting the MSTEN bit (SPIxCON1[5]) to
‘0’, the FRMEN bit (SPIxCON1[23]) to ‘1’ and the
FRMSYNC bit (SPIxCON1[22]) to ‘1’. Therefore, both the SCKx and
SSx pins will be inputs. The SSx
pin will be sampled on the sample edge of the SPI clock. When
SSx is sampled active-high or active-low, depending on the
FRMPOL bit (SPIxCON1[21]), data will be transmitted on the next transmit edge of SCKx. A
connection diagram indicating signal directions for this operating mode is shown in
Figure 19-17.
- In Framed SPI modes, the SSx pin is used to transmit/receive the Frame Synchronization pulse.
- Framed SPI modes require the use of all four pins (i.e., using the SSx pin is not optional).
- Client Select is not available when using Frame mode as a client device.