56.14 FDPLL200M Electrical Specifications

Table 56-16. Frequency Digital Phase Locked Loop (FDPLL200M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
FDPLL200M (Fractional Digital Phase Locked Loop) (1)
FDPLL_5FDPLL_Jitter (2)FDPLL Period Jitter Pk-to-Pk 3%LDO Mode,

fEXTERNAL=32.768kHz PPM≤100,

fOUT(max)= 96MHz

6%LDO Mode,

fEXTERNAL=32.768kHz PPM≤100,

fOUT(max)= 200MHz

3.1%LDO Mode,

fEXTERNAL=3.2MHz PPM≤100,

fOUT(max)= 96MHz

7.2%LDO Mode,

fEXTERNAL=3.2MHz PPM≤100,

fOUT(max)= 200MHz

FDPLL_11FDPLL_SRT (2)FDPLL Start-Up / Lock Time 100µs fEXTERNAL=3.2MHz PPM≤100,
Note:
  1. FDPLL200M can be used only with LDO regulator.
  2. REFCLK for FDPLL200M is XOSC or XOSC32K.